CLEAN KNOLL Nitrile Long Powder Free Blue L 1000 Sheets

CLEAN KNOLL Nitrile Long Powder Free Blue L 1000 Sheets【1,000 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Quantity: 1 case (100 sheets/box x 10 boxes)
・Material: Nitrile rubber (powder free)
・Length: 295mm
・Fingertip emboss processing
・For both right and left
・Size: L
・Color: Blue

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

1,000 Pieces Per Package

Part Number : 1-2244-51
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)