AP Sterilization Clean Wiper AP5509

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Polyester
・Size: 9 x 9 inches
・Class correspondence standard: Class 100
・γ ray sterilized (bulk packaging)
・Quantity: 1 box (50 sheets/bag x 15 bags)
・Model number: AP5509