• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Loupe Stand T3X BE-S3-T3

Loupe Stand T3X BE-S3-T3

【Product Specifications】
・Lens material: PMMA (acrylic), scratch resistant coating, aspheric surface convex lens
・Size: Platform/φ180mm, Arm length/approximately 320mm
・with lens storage case
・Model number: T 3 Magnifications BE-S3-T3
・Movable part x 2
・Magnification: 3.0 x
・Lens size (mm): φ100
・Stand Loupe

Part Number

Configured Part Number is shown.

1-2564-03

Part Number
1-2564-03
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2564-03 in the Loupe Stand T3X BE-S3-T3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)