Loupe Stand 3.0 Times Lens Size φ100mm BE-S3-MA3

Loupe Stand 3.0 Times Lens Size φ100mm BE-S3-MA3

【Product Specifications】
・Model number: BE-S3-MA3
・Lens size (mm): φ100
・Magnification: 3.0 x
・Lens structure: Aspheric surface convex lens (multicoating/multi-layer coating to reduce light reflection, scratch resistant coating, water-repellent coating)

Part Number

Configured Part Number is shown.

1-2564-06

Part Number
1-2564-06
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2564-06 in the Loupe Stand 3.0 Times Lens Size φ100mm BE-S3-MA3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)