Thermo Label R for Vacuum VL-40

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: VL-40
・Discoloration accuracy: +/- 2℃
・Size: Base/8 x 20mm, Thermochromic element/φ2mm
・Quantity: 1 box (10 sheets)
・Temperature combination: 40 - 45 - 50 - 55℃
・Primary color -> incident color: Light yellow -> black
・Irreversibility