Resin Sheet Connection Platform Cart Black

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PD-403-2SE
・Color: Black
・Size (mm): 416 x 275 x 80
・Weight (kg): 1.38
・Material: PP (Polypropylene)
・Withstand load: 120kg
・Caster: φ50mm made of elastomer (4 wheels swivel)