Prescale (Pressure Measurement Film) LLW

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LLW
・Measurement range (MPa): 0.50 - 2.5
・Type: Two Sheet type
・Accuracy: +/-10% or less (in concentration meter measurement)
・Width x length: 270mm x 5m
・Usage: Cut prescale in the desired shape, Combine A Film and C Film, And nip measurement position in them and pressurize to come out.