Centering Ring NW10 C105-11-396 (Made Of Stainless Steel)

Brand :
AS ONE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Model number: C105-11-396
・Type: NW10
・Material: Stainless steel (SUS316), O-ring/Nitrile rubber
・A (mm): 12
・B (mm): 3.9
・C (mm): 8