Centering Ring NW25 C105-14-396 (Made Of Stainless Steel)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: C105-14-396
・Type: NW25
・Material: Stainless steel (SUS316), O-ring/Nitryl
・A (mm): 26
・B (mm): 3.9
・C (mm): 8