Titanium Coat Scissors 1467

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1467
・Total length x blade (mm): 178 x 70
・Material: Blade/stainless steel/high-hardness titanium alloy, silicon processing, Handle/PP (polypropylene), EPDM (ethylene propylene rubber)
・Weight: 62g