Tube Fitting PU10

Tube Fitting PU10

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: PU10
・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)
・Fluid used: Air, water
・Used vacuum pressure: -100kPa
・Maximum operating pressure: 1.0MPa
・Operating temperature range: 0 - 60℃
・Type: Straight
・Applicable tube outer diameter: φ10mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1-3405-04
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)