For Eco Clean Sticky Mat Aluminum Slope 900 x 60 Thickness 3mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: MAT3-SLA09
・Specifications: Aluminum slope
・Size (mm): 900 x 60
・Thickness (mm): 3
・Material: Aluminum (with double-sided tape)
・Quantity: 1 piece