Cutter Guide No.100

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.100
・For 1, 2mm x 100 pieces each
・Material: Stainless steel (SUS304)
・Size: 90 x 70 x 2mm
・JIS K 5600 compliance

【Product Specifications】
・Model number: No.100
・For 1, 2mm x 100 pieces each
・Material: Stainless steel (SUS304)
・Size: 90 x 70 x 2mm
・JIS K 5600 compliance