Cutter Guide No.101

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.101
・3, 5mm x 100 pieces each, for 60°
・Material: Stainless steel (SUS304)
・Size: 90 x 70 x 2mm
・JIS K 5600 compliance

【Product Specifications】
・Model number: No.101
・3, 5mm x 100 pieces each, for 60°
・Material: Stainless steel (SUS304)
・Size: 90 x 70 x 2mm
・JIS K 5600 compliance