Union 30-12.7U Straight

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 30-12.7U
・Straight
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter: 1/2"