TPE Tube 374-375-2 φ9.52 x φ12.70 1 Roll (15m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 374-375-2
・Material: TPE (Thermoplastic elastomer)
・Operating temperature range: -46 - 135℃
・Autoclave, EOG, radiation sterilization available
・USP class VI, FDA standards conform
・Inner diameter x outer diameter x thickness: φ9.52 x φ12.70 x 1.59mm
・1 roll (15m)
・Application: for aseptic filling and processing. for cell sampling and manufacturing process using medium. for manufacturing process of drugs. for pinch valve. for transporting pure water.