ARAM(R) Silicone Tube 9 x 11 x 27 Glasses Type (2 Holes) (Width 51)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Silicone rubber
・Operating temperature range: -60 to +200℃
・Foam thickness: 8mm
・Inner diameter x internal tube outer diameter x total outer diameter: φ9 x φ11 x φ27
・Glasses type (2 holes), width 51mm
・Maximum cut length: 20m
・*Price is the price of 1m.
・*For number of orders, please use "m" unit.