Standard Specific Gravity Meter No.3

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: NO.3
・Scale: 0.820 - 0.880
・Type: Large type
・Size (total length): Approximately 300mm
・Minimum scale: 0.001
・Material: Glass, lead
・Test seal of approval included