Standard Specific Gravity Meter No.5

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: NO.5
・Scale: 0.940 - 1.000
・Type: Large type
・Size (total length): Approximately 300mm
・Minimum scale: 0.001
・Material: Glass, lead
・Test seal of approval included