IK Series Sensor Probe (IK-700)

IK Series Sensor Probe (IK-700)
  • On Sale Till 31/07/2018

【Product Specifications】
・Model number: IK-700
・For liquid temperature measurement, narrowed type
・Measurement range: -40 to +700℃
・Sheath size φ1.0 x 306mm
・Grip material: Resin
・Cord length: 1m
・IK series

Part Number

Configured Part Number is shown.

1-5522-04

Part Number
1-5522-04
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5522-04 in the IK Series Sensor Probe (IK-700) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)