IK Series Sensor Probe (Ik-1200I)

IK Series Sensor Probe (Ik-1200I)

【Product Specifications】
・Model number: IK-1200i
・For pyrometry
・Measurement range: -40 to +1200℃
・Sheath size φ8 x 500mm
・Grip material: Inconel
・Cord length: 1m
・IK series

Part Number

Configured Part Number is shown.

1-5522-17

Part Number
1-5522-17
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5522-17 in the IK Series Sensor Probe (Ik-1200I) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)