• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Card Logger External Temperature Sensor 50 - 150℃

Card Logger External Temperature Sensor 50 - 150℃

【Product Specifications】
・Model number: MR9303
・External temperature sensor
・Measurement range: 50 - 150℃ (temperature sensor φ4 x 30mm, lead wire 600mm)

Part Number

Configured Part Number is shown.

1-5622-13

Part Number
1-5622-13
Part NumberVolume DiscountDays to Ship
21 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5622-13 in the Card Logger External Temperature Sensor 50 - 150℃ series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)