Vacuum Pump Cradle SPY

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SPY
・Size (mm): 550 x 250 x 303
・Material: Body/steel plate melamine resin bake coating, Sponge/CR sponge rubber
・Caster: φ40mmPA (Nylon) made (with stopper)