Fluorine Resin (PTFE) Spiral Tube For PTFE-14 12 x 14 1 Roll (10m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: For PTFE - 14φ
・Material: PTFE (poly tetrafluoroethylene)
・Inner diameter x outer diameter: φ12 x φ14mm
・Pitch: 12
・Possible biding outer diameter: φ12 - 30mm
・Application: For biding of electric wires, protection of tubes and so on.
・*Sold by 10m unit.