• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Dry Vacuum Pump DAT-100S 13.3kpa

Dry Vacuum Pump DAT-100S 13.3kpa

Standard Unit Price:
-
Days to Ship :
34 Day(s) or more

【Product Specifications】
・Model number: DAT-100S
・Exhaust speed (L/min): 100/110
・Achieving pressure (kPa): 13.3
・Inlet diameter (OD) x (ID) mm: 12 x 8.5
・Internal thermal protector
・Power supply: 100V, 50/60Hz
・Size (mm): 150 x 232 x 305
・Weight (kg): 11
・Gas contact unit material: Pump head/aluminum die cast, Intake and exhaust valve/Stainless steel, Diaphragm/NBR (nitrile rubber)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
34 Day(s) or more
-

Part Number : 1-671-16
Days to Ship 34 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)