Linicon Vacuum Pump, LV Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LV-660 (50Hz)
・Achieving vacuum degree (kPa): Approx -80 (-600mmHg)
・Discharge air volume (L/min): 25
・Power consumption (50/60Hz): 70
・Rated hour: Continuous
・Discharge port size: PT1/4 (with silencer)
・Inlet port size: PT1/4
・Power supply: 100VAC 60Hz only
・Power cord length: 1.5m cabtyre cord
・Power switch: With toggle switch
・Size: 241 x 177 x 204mm
・Weight: 6.3kg
・Accessories: Socket, plug (for φ8mm), silencer x 1 piece each