Sensor Probe for Waterproof Digital Thermometer Liquid Temperature

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Liquid temperature
・Sensor probe
・Model number: KS-300S
・Temperature range: -40 - 300℃
・Sensor size (diameter x length mm): φ3.2 x 156.3