Glass Cloth Tape 361 25mm x 10m

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Base material/glass cloth, Adhesive/silicon
・Tensile strength: 250.8N/10mm
・Adhesive power: 4.31N/10mm
・Allowable maximum temperature: 290℃
・UL standards E124809
・Width x thickness x length: 25mm x 0.19mm x 10m
・Model number: 361