Tube Connector (Large Diameter) I Type Different Diameter (Applicable Tube Inner Diameter 10 - 20mm) 5 Pcs

Tube Connector (Large Diameter) I Type Different Diameter (Applicable Tube Inner Diameter 10 - 20mm) 5 Pcs【5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Type: I type different diameter
・Applicable tube inner diameter (φmm): 10-20
・Quantity: 1 package (5 pcs)
・Material: PP (Polypropylene)
・Autoclavable (+121℃)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

5 Pieces Per Package

Part Number : 1-7377-31
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)