Temperature/Humidity Meter 725

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 725
・Measurement accuracy: Temperature/+/- 0.7℃, Humidity/+/- 2.5%RH
・Display: 4 digits
・Data log point: 16300 points (interval is minimum 1 second to maximum 59 minutes 59 seconds)
・Size: 68 x 25 x 270mm
・Weight: 930g
・Power supply: 9VNEDA1604 battery x 1 (included for test)
・Accessories: K type probe (TP-K01), software
・Measurement range (temperature/humidity): -20 - 60℃/0 - 100%RH
・Resolution (temperature/humidity): 0.1℃/0.1%RH
・Function: Recording