Ionizer AC Corona Discharge Electronic Balance

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: STABLO-AP
・Size (mm): Approx 124 x 87 x 49
・Neutralization method: AC corona discharge
・Neutralization range: Up to approx 5 - 40cm from discharge electrode
・Power supply: 100VAC 50/60Hz
・Weight: Approximately 710g (including stand)