Silicon Microtube No.3 φ0.3 x φ0.4mm 1 Roll (10m)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.3
・Material: Silicone rubber
・Inner diameter x outer diameter: φ0.3 x φ0.4mm
・1 roll (10m)
・*Display price is the price of 10m.