Flowmeter (With Needle Valve) RK1650-10A5

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RK1650-10A5
・Length: 104mm
・Target gas: AIR
・Maximum flow rate (L/min): 5
・Body material: Stainless steel (SUS304)
・Connection port: Rc1/8
・Supply pressure: 0.1MPa