Flowmeter (With Needle Valve) RK1650-12A10

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RK1650-12A10
・Length: 124mm
・Target gas: AIR
・Maximum flow rate (L/min): 10
・Body material: Stainless steel (SUS304)
・Connection port: Rc1/8
・Supply pressure: 0.1MPa