USB Device Interface Kit for Electronic Balance

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 30268984
・Weighing capacity (g): USB device interface kit
・Minimum display (g): USB device interface kit
・Plate size (mm): USB device interface kit
・Power supply: 100VAC 50/60Hz (including AC adapter) or AA battery x 4 pieces (optional)
・With tare function
・Weight: 1kg
・Accessories: Weight for calibration (excluding STX2201JP, STX6201JP)