Haxagonal Hose Nipple 3/4PT-19

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 3/4PT-19
・Material: Stainless Steel (SUS304)
・Application fluid: Water, Oil, Chemicals, Air
・D: 19mm
・L: 59mm
・L1: 35mm
・d: 14mm
・H: 27mm