Conversion Gauge Port φ18 x φ15 ALG-18-15

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ALG-18-15
・Size (mm): Gauge port/φ18, pipe/φ15
・Material: Body/Stainless steel (SUS304), O-ring/Viton

【Product Specifications】
・Model number: ALG-18-15
・Size (mm): Gauge port/φ18, pipe/φ15
・Material: Body/Stainless steel (SUS304), O-ring/Viton