Conversion Gauge Port φ15/Screw PT3/8 GP-15N

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GP-15N
・Size (mm): Gauge port/φ15, screw/PT3/8
・Material: Body/Stainless steel (SUS304), O-ring/Viton

【Product Specifications】
・Model number: GP-15N
・Size (mm): Gauge port/φ15, screw/PT3/8
・Material: Body/Stainless steel (SUS304), O-ring/Viton