• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PortableThermometer K Type Standard with Resolution Switching, Analog Output Function (1mv/℃)

PortableThermometer K Type Standard with Resolution Switching, Analog Output Function (1mv/℃)

【Product Specifications】
・Model number: HA-1201K
・Type: Standard
・Thermocouple: K
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +1370/-100.0 to +500.0
・Function: Liquid crystal, Backlight, Auto power OFF, Hold, P/V hold, Resolution.switching, Analog output (1mV/℃)

Part Number

Configured Part Number is shown.

2-1082-06

Part Number
2-1082-06
Part NumberVolume DiscountDays to Ship
16 Day(s)

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)