Convex 5.5m L25-55BL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: L25-55BL
・Tape width x length: 25mm x 5.5m
・Lock type
・Material: Tape, springs/SK85, Case/ABS resin
・With 0 point adjustment move nail and shock absorber
・With strap
・JIS 1 class Standard Conform