Portable Thermometer TP-500KT

Portable Thermometer TP-500KT
  • On Sale Till 31/08/2018

【Product Specifications】
・Resolution: 0.1℃ (-99.9 to +199.9℃), 1℃ (200 - 1300℃)
・Power supply: AAA alkali dry cell x 2 pieces
・Accuracy: ±(0.1%rdg + 0.3) ℃ (-99.9 to +199.9℃), ±(0.2%rdg + 1.0) ℃ (200 - 1300℃)
・Measurement sampling: Approximately 1 second
・Sensor: K thermocouple/T thermocouple
・Function: Hold, MAX/MIN, auto-off (30 minutes)
・Size: 54 x 40 x 172mm
・Body weight: Approx 150g
・Waterproof performance: JIS C0920-2003 body/protection grade 6
・Accessories: Neck strap, body vinyl case
・Body
・Measurement range (℃): -99.9 to +1300
・High-speed response temperature compensation structure type
・*Sensor doesn't come with body (optional).
・Model number: TP-500KT

Part Number

Configured Part Number is shown.

2-448-01

Part Number
2-448-01
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-448-01 in the Portable Thermometer TP-500KT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)