• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
ASPURE Clean Jacket SSJG Green M

ASPURE Clean Jacket SSJG Green M

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material: Conductive thread included polyester 100% (stripe type)
・Surface resistance value: 10^6~^8Ω/□
・Sleeve rubber included
・With left arm pen insertion
・Color: Green
・Size: M
・Dress length: 74.5cm
・Chest circumference: 109cm
・Sleeve length: 55.5cm
・*Hood, mask, gloves, shoes are sold separately.
・Model number: SSJG

Basic Specifications

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Green Type
  • Size
    M
  • Garment length(cm)
    74.5
  • Bust(cm)
    109
  • Sleeve length(cm)
    55.5
  • Manufacturer Product Name
    AP Clean Jacket SSJG Green M
  • Manufacturer Model
    SSJG
  • Color Details
    Green
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
-

Part Number : 2-4930-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Cleanroom work clothes
  • Type
    Jacket
  • Color
    Green Type
  • Size
    M
  • Garment length(cm)
    74.5
  • Bust(cm)
    109
  • Sleeve length(cm)
    55.5
  • Manufacturer Product Name
    AP Clean Jacket SSJG Green M
  • Manufacturer Model
    SSJG
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Elastic in sleeves. Pen holder on left arm.
  • Footnotes
    * Hood, mask, gloves, and shoes are sold separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)