ASPURE Clean Pants SSPW White 4L

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: Conductive thread included polyester 100% (stripe type)
・Surface resistance value: 10^6~^8Ω/□
・Without hem rubber
・With left arm pen insertion
・Color: White
・Size: 4L
・Waist: 80cm
・Inseam: 79.5cm
・*Hood, mask, gloves, shoes are sold separately.
・Model number: SSPW