Sterilized Water Sampling Bottle (Body: HDPE)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 100mL (with hypo)
・Quantity: 1/bag
・Material: Body/HDPE (high density polyethylene), Lid/PP (polypropylene)
・Electron beam sterilization
・Size (inner diameter x body outer diameter x height with cover): φ31.5 x φ50 x 94.0mm