Wooden Platform Cart WHD-5 Approximately 900 x 600 x 130

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size (mm): Approximately 900 x 600 x 130
・Weight (kg): 7.5
・Material: Plywood
・Withstand load: Approx 100kg
・Caster: φ74mm made of PVC (4 wheels swivel)
・Plate thickness: 17mm