Flow Meter FMPF200-201A2021

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: FM-PF200-201-A20-21
・Flow rate (mL/min): 2 - 20
・Highest pressure: 0.35MPa (G)
・Fluid temperature: MAX 40℃
・Flow rate accuracy: +/- 5% at FS
・Connection port size: TV1/4
・Material: PFA, PCTFE (fluoropolymer, perfluor packing
・Size: 32 x 98 (maximum) x 106mm
・With upper needle valve