Desk Side Drawer Type 1200 x 700 x 720mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SD-ISN127LCASPAWNN
・Specification: Side drawer
・Width x depth x height (mm): 1200 x 700 x 720
・Top panel: Surface material/melamine decorative board, Butt end/ABS, Core material/steel, Thickness 29mm
・Material: Leg/steel, baking coating, ABS, Modesty panel/steel, baking coating, Cord duct/PP (polypropylene), Duct cover/ABS
・Center drawer: Width 1400/2 pieces, Other 1 piece
・*Transportation cost, carrying cost, installation cost, assembly cost, etc. are required separately. Please contact with us.