Waterproof Abrasive Paper WTCC-S P3000【10 Pieces Per Package】

Waterproof Abrasive Paper WTCC-S P3000

【Product Specifications】
・Size: 230 x 280mm
・Grain size: #3000
・Quantity: 1 bag (10 sheets)
・Model number: WTCC-S P3000

Part Number

Configured Part Number is shown.

2-995-06

Part Number
2-995-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-995-06 in the Waterproof Abrasive Paper WTCC-S P3000 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)