Standable Aluminum Pack with Zipper Width: 110 x Under Zipper: 154mm Base Width 33mm

Standable Aluminum Pack with Zipper Width: 110 x Under Zipper: 154mm Base Width 33mm【25 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material: PET (polyethylene terephthalate), SPE, aluminum, SPE, and PE (polyethylene), 5 layer film
・Moisture permeability: <2g/(m2 x 24h)
・Oxygen permeability: <2mL/(m2 x 24h x 0.1MPa)
・Operating temperature range: -25℃ - 90℃
・Width x below chuck (mm): 110 x 154
・Base width (mm): 33
・Thickness: 0.11mm
・Quantity: 1 bag (25 sheets)
・Model number: CTAB170

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

25 Pieces Per Package

Part Number : 3-1588-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 25 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)