Cleaning Rag, Stripes / Pale White

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: W0212
・Color: Light color
・Quantity: 2kg
・Material: Cotton, chemical fiber
・Specifications: Towel, bath towel, etc. (cotton rate approx. 97%)
・Size: Cut (undefined)
・Quantity (per 2kg): Approximately 20 - 40 sheets